1.3.2 Perform Programmer Diagnostics Test
- Connect the SS4 programmer to the PC using the USB cable.Note: Programmer must be powered-off during the next step.
- Connect the programmer power supply to SS4 programmer and power outlet.
- Install the latest version of the SculptW software on your computer if it is not already installed.
- Launch the SculptW software. Wait for the programmer to power-up. The programmer LEDs turns on for a brief amount of time while the software is being initialized, but the green LED light must stay on after the initialization process is completed. If the programmer does not power-up, close the software, check the USB and power connections, and try again.
- Without installing any programming adapter module on the SS4 programmer, go to and run the programmer diagnostics test.
Figure 1-2. SS4 Programmer 
Figure 1-3. Programmer Diagnostics Option
Self Test Configuration pop-up appears.Figure 1-4. Self Test Configuration Pop-up 
- To continue, click OK and wait for the test to complete.Note: If you are programming an FPGA, repeat step 5 after attaching programming adapter module.