1.3.1 Hardware Required to Perform the Verification of Calibration Test
The following hardware items are required for this test:
- SS4 programmer

- Power supply that is provided with the programmer (Do not use your own power supply.)

- SM48D or SM48DB adapter module

- Voltmeter

- Oscilloscope