4.2.1 Execution
main.c - Initialize the Wi-Fi module and test with the UDP client.
- Code summary.
- Configure the network
parameters in
main.h.
/** Wi-Fi Settings */ #define MAIN_WLAN_SSID "DEMO_AP" /**< Destination SSID */ #define MAIN_WLAN_AUTH M2M_WIFI_SEC_WPA_PSK /**< Security manner */ #define MAIN_WLAN_PSK "12345678" /**< Password for Destination SSID */ #define MAIN_WIFI_M2M_PRODUCT_NAME "NMCTemp" #define MAIN_WIFI_M2M_SERVER_IP 0xFFFFFFFF /* 255.255.255.255 */ #define MAIN_WIFI_M2M_SERVER_PORT (6666) #define MAIN_WIFI_M2M_REPORT_INTERVAL (1000) - Initialize the socket
module and create the UDP server socket.
/* Initialize socket address structure. */ addr.sin_family = AF_INET; addr.sin_port = _htons(MAIN_WIFI_M2M_SERVER_PORT); addr.sin_addr.s_addr = _htonl(MAIN_WIFI_M2M_SERVER_IP); /* Initialize socket module */ socketInit(); registerSocketCallback(socket_cb, NULL); - Connect to the AP.
/* Connect to router. */ m2m_wifi_connect((char *)MAIN_WLAN_SSID, sizeof(MAIN_WLAN_SSID), MAIN_WLAN_AUTH, (char *)MAIN_WLAN_PSK, M2M_WIFI_CH_ALL); - After the device is
connected to the AP, create an RX socket and bind it in the main loop.
if (rx_socket < 0) { if ((rx_socket = socket(AF_INET, SOCK_DGRAM, 0)) < 0) { printf("main : failed to create RX UDP Client socket error!\r\n"); continue; } /* Socket bind */ bind(rx_socket, (struct sockaddr *)&addr, sizeof(struct sockaddr_in)); } - In the
socket_cb()function, prepare a buffer to receive data.static void socket_cb(SOCKET sock, uint8_t u8Msg, void *pvMsg) { if (u8Msg == SOCKET_MSG_BIND) { recvfrom(sock, gau8SocketTestBuffer, MAIN_WIFI_M2M_BUFFER_SIZE, 0); - You can receive data in
the
socket_cb()function with theSOCKET_MSG_RECVFROMmessage when a client device sends data. (Use “UDP Client” example.)static void socket_cb(SOCKET sock, uint8_t u8Msg, void *pvMsg) { ... } else if (u8Msg == SOCKET_MSG_RECVFROM) { tstrSocketRecvMsg *pstrRx = (tstrSocketRecvMsg *)pvMsg; if (pstrRx->pu8Buffer && pstrRx->s16BufferSize) { printf("socket_cb: received app message.(%u)\r\n", packetCnt); /* Prepare next buffer reception. */ recvfrom(sock, gau8SocketTestBuffer, MAIN_WIFI_M2M_BUFFER_SIZE, 0);
- Configure the network
parameters in
main.h.
- Build the program and download it into the board.
- Start the application.