4.2.2 UDP Server Demo Console Log
The application must be programmed and running. The following information is displayed on the terminal window.
-- WINC1500 UDP Server example -- -- XXXXX_XPLAINED_PRO -- -- Compiled: xxx x xxxx xx:xx:xx -- (APP)(INFO)Chip ID 1503a0 (APP)(INFO)Firmware ver : xx.x.x Svnrev xxxxx (APP)(INFO)Firmware Build xxx x xxxx Time xx:xx:xx (APP)(INFO)Firmware Min driver ver : xx.x.x (APP)(INFO)Driver ver: xx.x.x (APP)(INFO)Driver built at xxx x xxxx xx:xx:xx Connecting to DEMO_AP. wifi_cb: M2M_WIFI_RESP_CON_STATE_CHANGED : CONNECTED wifi_cb: M2M_WIFI_REQ_DHCP_CONF : IP is xxx.xxx.xxx.xxx socket_cb: bind success! socket_cb: received app message.(1) . . . socket_cb: received app message.(10) UDP server test Complete!