3.2 DC/AC Characteristics

Electrical Specifications: Unless otherwise noted, VIN = VR + 1V (Note 1), IOUT = 1 mA, CIN = COUT = 3.3 µF ceramic (X7R), TJ = +25°C, SHDN > 2.4V. Boldface type applies for junction temperatures TJ of –40°C to +150°C (Note 2).
ParametersSym.Min.Typ.Max.UnitsConditions
DC Performance
Input Operating VoltageVIN4.355VVOUT = 3.3V
655VVOUT = 5.0V
455VVOUT = Adjustable (ADJ)
ADJ Nominal Reference ValueVREF1.181.211.24VAdjustable output version
ADJ Leakage CurrentIADJ(LKG)100nAAdjustable output version
Output Voltage AccuracyVOUTVR – 2%VRVR + 2%%Fixed output versions
VR – 3%VRVR + 3%Adjustable output version. Assumes perfect external divider.
Input Quiescent CurrentIQ3457µAVIN(MIN)≤ VIN ≤55V; IOUT = 0 mA
Input Quiescent Current for SHDN ModeISHDN3.515µASHDN = GND, VIN = 55V
Ground CurrentIGND85122µA

IGND = IIN – IOUT

IOUT = 200 mA

Maximum Output CurrentIOUT200mA(Note 2)
Line Regulation

ΔVOUT/

(VOUTxΔVIN)

-0.005±0.002+0.005%/VVIN(MIN) ≤ VIN ≤55V
Load RegulationΔVOUT/VOUT-0.1±0.06+0.1%IOUT =1 mA to 200 mA
Dropout VoltageVDROPOUT380705mVIOUT =200 mA (Note 3)
AC Performance
Output NoiseeN300µVrms

f = 10 Hz to 10 MHz,

VIN = 16V, IOUT = 100 mA

(Note 5)

Power Supply Rejection RatioPSRR–80dB

f = 100 Hz

(Note 4) (Note 5)

–65

f = 1 kHz

(Note 4) (Note 5)

–36

f = 100 kHz

(Note 4) (Note 5)

Current Limit
Foldback Current LimitICL450mA(Note 5)
Foldback CurrentIFOLDBACK10mAVOUT ≈ 0V (Note 5)
Undervoltage Lock Out
Input Voltage to Turn-on OutputVUVLO(HI)2.7VRising VIN
Input Voltage to Turn-off OutputVUVLO(LO)2.3VFalling VIN
Shutdown
Logic High InputVSHDN (HI)1.13V
Logic Low InputVSHDN (LO)0.79V
SHDN Input Leakage CurrentISHDN(LK)0.22µAVSHDN = 55V
Turn-off delaytSHDN(OFF)22µsVSHDN Falling (Note 5)
Soft Start
Soft Start Timingtss450720µsFrom 10% of VR to 90% of VR
Start-up DelaytDELAY600μs

From VIN = VSHDN = 0V to VR + 1V, until VOUT = 10% of VR (See Note 5)

Power Good
Power Good ThresholdVPWG(TH)909497% VOUTRising VOUT
Power Good HysteresisVPWG(HYS)136% VOUTFalling VOUT
Power Good Sink CapabilityIPWG(SINK)5mA
Power Good Output Voltage LowVPWG(VOL)3666mVIPWGSINK = 5 mA; VOUT = 0V
Power Good LeakageIPWG(LKG)20nAVPWG = 5.5V
Power Good Delay RisingtPWG(RISE)98µsDelay after VOUT crosses Power Good Threshold (Note 5)
Power Good Delay FallingtPWG(FALL)105µsDelay after VOUT crosses Power Good Threshold minus Hysteresis (Note 5)
Output Discharge Transistor
Discharge ResistanceRDS(ON)105Ω(Note 5)
Notes:
  1. VR is the nominal output voltage. The minimum input voltage is 4.3V for VR = 3.3V and 6V for VR = 5V.
  2. The maximum allowable power dissipation is a function of ambient temperature, the maximum allowable junction temperature and the thermal resistance from junction to air (i.e., TA, TJ, θJA). See the Temperature Specifications table and Section 5. Application Information. Exceeding the maximum allowable power dissipation will cause the device operating junction temperature to exceed the maximum 150°C rating. Sustained junction temperatures above 150°C can impact the device reliability.
  3. Dropout voltage is defined as the input to output voltage differential at which the output voltage drops 2% below its nominal value.
  4. PSRR measurement is carried out with CIN =0 µF, VIN = 14.5V, IOUT = 100 mA, VINAC = 0.4 Vpkpk.
  5. Not production tested.