3.1 Absolute Maximum Ratings
| Input Voltage | +70.0V |
| Maximum Voltage on SHDN | (GND – 0.3V) to (VIN + 0.3V) |
| Maximum Voltage on VOUT | (GND – 0.3V) to 5.5V |
| Maximum Voltage on PWG | (GND – 0.3V) to 5.5V |
| Maximum Voltage on ADJ | (GND – 0.3V) to 5.5V |
| Output Short-Circuit Duration | Unlimited (Note 2) |
| Storage Temperature | -55°C to +175°C |
| Maximum Junction Temperature, TJ | +185°C |
| Operating Junction Temperature, TJ | –40°C to +150°C |
| ESD Protection on All Pins: | |
| HBM | ≥ ±2 kV |
| CDM | ≥ ±750V |
Attention: Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions above those indicated in the operational listings of this specification is not intended. Exposure to maximum rating conditions for extended periods may affect device reliability.