3.3.1 PDS Files
|
Files |
Description |
|---|---|
| Header file for PDS common typedefs and structures |
| The PDS interface file which provides the API definitions for external layers |
| The PDS NVM header file which contains NVM abstractions for PDS |
| The PDS driver task manager header file which calls PDS task scheduler |
| The PDS wear leveling header file which contains PDS wear leveling headers |
| The PDS interface source file which has implementations for all public API's |
| The PDS NVM source file which contains NVM abstraction for PDS |
| The PDS driver task manager source file which contains PDS task scheduler |
| The PDS wear leveling source file which contains PDS wear leveling implementation |