3.3.4 PDS_Store
Definition: This function sets the store operation bit in the file-marks for the item in PDS.
Syntax
dsStatus_t PDS_Store(PdsFileItemIdx_t pdsFileItemIdx, uint8_t item);
Input Parameters
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
|
pdsFileItemIdx |
PdsFileItemIdx_t |
PDS file ID of the item |
|
item |
uint8_t |
PDS item ID |
Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| ENUM | PDS status codes. Definition available in
|
|
Return Value |
Reason |
|---|---|
PDS_OK | PDS operation is success |
PDS_INVALID_FILE_IDX | File ID is invalid |
API Type – Asynchronous