3.3.5 PDS_Restore
Definition: This function restores an item from PDS to RAM.
Syntax
PdsStatus_t PDS_Restore(PdsFileItemIdx_t pdsFileItemIdx, uint8_t item);
Input Parameters
|
Parameters Name |
Parameters Type |
Description |
|---|---|---|
pdsFileItemIdx | PdsFileItemIdx_t | PDS file ID of the item |
item | uint8_t | PDS item ID |
Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| ENUM | PDS status codes. Definition available in
|
|
Return Value |
Reason |
|---|---|
PDS_OK | PDS operation is success |
PDS_INVALID_FILE_IDX | File ID is invalid |
PDS_NOT_FOUND | Item ID is not found in File ID or File reference is not in NVM |
PDS_ITEM_DELETED | Item is deleted from the PDS |
API Type – Synchronous