3.3.11 PDS_RegFile
Definition: This function registers a file to the PDS.
Syntax
PdsStatus_t PDS_RegFile(PdsFileItemIdx_t argFileId, PdsFileMarks_t argFileMarks);
Input Parameters
|
Parameter Names |
Parameter Types |
Description |
|---|---|---|
argFileId | PdsFileItemIdx_t |
PDS file ID of the item. |
argFileMarks | PdsFileMarks_t | This structure contains details about number of items in file, RAM address for each item and size of each item in a list form. This will be stored in PDS and used to retrieve data during PDS operations. |
Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| ENUM | PDS status codes. Definition available in
|
|
Return Value |
Reason |
|---|---|
PDS_OK | PDS operation is success |
PDS_INVALID_FILE_IDX | File ID in the argument is not valid one |
API Type – Synchronous