2.2.3 RADIO_Transmit
Definition: This function transmits the data by doing a task post to the
RADIO_TxHandler.
Syntax
RadioError_t RADIO_Transmit(RadioTransmitParam_t *param);
Input Parameter
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| RadioTransmitParam_t | A structure for storing the transmit parameters |
Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| ENUM | Enumerated values containing all return types from radio layer |
|
Return Value |
Reason |
|---|---|
ERR_RADIO_BUSY | Radio is not in IDLE state |
ERR_NONE | Radio in IDLE state and configuring transceiver to Transmit state is initiated |
ERR_DATA_SIZE | Data buffer in transmit request is greater than max size (64) |
API Type – Asynchronous