2.2.1 RADIO_Init
Definition: This API initializes the radio software module. During this initialization routine:
- Radio DB is updated with default parameters
- Call-back routines for transmit and receive are updated in radio layer
- DIO interrupt handlers are initialized
- SX1276 transceiver is initialized and put into sleep after successful initialization
Syntax
void RADIO_Init(void);
Input Parameters
<None>
Return Type and Values
<None>
API Type – Synchronous