2.2.2 RADIO_Receive
Definition: This function receives the data and stores it in the buffer
pointer space by doing a task post to the RADIO_RxHandler.
Syntax
RadioError_t RADIO_Receive(RadioReceiveParam_t *param);
Input Parameters
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
|
|
|
A structure for storing the receive parameters. |
Using RadioReceiveParam_t, upper layers can
control time window for receive operation, indefinite receive open or receive stop.
Return Type and Values
|
Parameter Name |
Parameter Type |
Description |
|---|---|---|
| ENUM | Enumerated values containing all return types from radio layer |
|
Return Value |
Reason |
|---|---|
ERR_RADIO_BUSY | Radio is not in IDLE state |
ERR_NONE | Radio in IDLE state and configuring transceiver to Receive state is initiated |
ERR_INVALID_REQ | Radio is already in Receive state |
API Type – Asynchronous