18.4.8 APMEND1

Analog Peripheral Manager End Count 1 Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • APMEND1U: Accesses APMEND1[23:16]
    • APMEND1H: Accesses APMEND1[15:8]
    • APMEND1L: Accesses APMEND1[7:0]
Name: APMEND1
Address: 0x1CE

Bit 2322212019181716 
 END1[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 END1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 END1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – END1[23:0] Analog Peripheral Manager End Count 1

The individual bytes in this multibyte register can be accessed with the following register names: APMEND1U: Accesses APMEND1[23:16] APMEND1H: Accesses APMEND1[15:8] APMEND1L: Accesses APMEND1[7:0]