18.4.2 APMPRE

Analog Peripheral Manager Host Timer Clock Prescaler Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • APMPREH: Accesses APMPRE[15:8]
    • APMPREL: Accesses APMPRE[7:0]
Name: APMPRE
Address: 0x1C1

Bit 15141312111098 
 PRE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PRE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PRE[15:0] Analog Peripheral Manager Host Timer Clock Prescaler

Reset States: 
POR/BOR = 0000000000000000
All Other Resets = uuuuuuuuuuuuuuuu
ValueDescription
0xFFFF to 0x0001 Divider ratio is (PS+1):1
0x0000 The input clock is not divided (1:1 clocking)
The individual bytes in this multibyte register can be accessed with the following register names: APMPREH: Accesses APMPRE[15:8] APMPREL: Accesses APMPRE[7:0]