18.4.13 APMSTATUS

Analog Peripheral Manager Status Register
Note:
  1. Refer to the 18.2.5 Operation with ADC section of the "APM - Analog Peripheral Manager" chapter for more information.
Name: APMSTATUS
Address: 0x1D9

Bit 15141312111098 
 ZCDCMP2CMP1DAC3DAC2DAC1OPA2OPA1 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 TEMPADCAADCDFVR2FVR1BG   
Access RRRRRR 
Reset 000000 

Bit 15 – ZCD Zero-Cross Detect Peripheral Status

ValueDescription
1 ZCD Peripheral Enabled
0 ZCD Peripheral Disabled

Bit 14 – CMP2 Comparator 2 Peripheral Status

ValueDescription
1 CMP2 Peripheral Enabled
0 CMP2 Peripheral Disabled

Bit 13 – CMP1 Comparator 1 Peripheral Status

ValueDescription
1 CMP1 Peripheral Enabled
0 CMP1 Peripheral Disabled

Bit 12 – DAC3 Digital-to-Analog Converter 3 Peripheral Status

ValueDescription
1 DAC3 Peripheral Enabled
0 DAC3 Peripheral Disabled

Bit 11 – DAC2 Digital-to-Analog Converter 2 Peripheral Status

ValueDescription
1 DAC2 Peripheral Enabled
0 DAC2 Peripheral Disabled

Bit 10 – DAC1 Digital-to-Analog Converter 1 Peripheral Status

ValueDescription
1 DAC1 Peripheral Enabled
0 DAC1 Peripheral Disabled

Bit 9 – OPA2 Operational Amplifier 2 Peripheral Status

ValueDescription
1 OPA2 Peripheral Enabled
0 OPA2 Peripheral Disabled

Bit 8 – OPA1 Operational Amplifier 1 Peripheral Status

ValueDescription
1 OPA1 Peripheral Enabled
0 OPA1 Peripheral Disabled

Bit 7 – TEMP Temperature Indicator Peripheral Status

ValueDescription
1 Temperature Indicator Peripheral Enabled
0 Temperature Indicator Peripheral Disabled

Bit 6 – ADCA  Analog-to-Digital Converter (Analog Controller) Peripheral Status

ValueDescription
1 ADC (Analog Controller) Peripheral Enabled
0 ADC (Analog Controller) Peripheral Disabled

Bit 5 – ADCD  Analog-to-Digital Converter (Digital Controller) Peripheral Status

ValueDescription
1 ADC (Digital Controller) Peripheral Enabled
0 ADC (Digital Controller) Peripheral Disabled

Bit 4 – FVR2 Fixed Voltage Reference 2 Peripheral Status

ValueDescription
1 FVR2 Peripheral Enabled
0 FVR2 Peripheral Disabled

Bit 3 – FVR1 Fixed Voltage Reference 1 Peripheral Status

ValueDescription
1 FVR1 Peripheral Enabled
0 FVR1 Peripheral Disabled

Bit 2 – BG Band Gap Reference Peripheral Status

ValueDescription
1 BG Peripheral Enabled
0 BG Peripheral Disabled
Refer to the Operation with ADC section of the "APM - Analog Peripheral Manager" chapter for more information.