18.4.6 APMSTART2

Analog Peripheral Manager Start Count 2 Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • APMSTART2U: Accesses APMSTART2[23:16]
    • APMSTART2H: Accesses APMSTART2[15:8]
    • APMSTART2L: Accesses APMSTART2[7:0]
Name: APMSTART2
Address: 0x1C9

Bit 2322212019181716 
 START2[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 START2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 START2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:0 – START2[23:0] Analog Peripheral Manager Start Count 2

The individual bytes in this multibyte register can be accessed with the following register names: APMSTART2U: Accesses APMSTART2[23:16] APMSTART2H: Accesses APMSTART2[15:8] APMSTART2L: Accesses APMSTART2[7:0]