18.4.12 APMCLK
Name: | APMCLK |
Address: | 0x1D8 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLK[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – CLK[1:0] Analog Peripheral Manager Clock Selection
CLK [1:0] | APM Clock Source |
---|---|
11 |
ADCRC |
10 |
SOSC |
01 |
LFINTOSC |
00 |
Pin selected by APMCLKPPS |