18.4.3 APMPER

Analog Peripheral Manager Host Timer Clock Period Register
Note:
  1. The individual bytes in this multibyte register can be accessed with the following register names:
    • APMPERH: Accesses APMPER[15:8]
    • APMPERL: Accesses APMPER[7:0]
Name: APMPER
Address: 0x1C3

Bit 15141312111098 
 PER[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PER[15:0] Analog Peripheral Manager Host Timer Clock Period

The individual bytes in this multibyte register can be accessed with the following register names: APMPERH: Accesses APMPER[15:8] APMPERL: Accesses APMPER[7:0]