3.3.4.2.1 Connecting to a SAM/PIC32C SWD Target
The MPLAB PICkit Basic provides a direct connection for new designs or a legacy 10-pin 50-mil SWD connection as well as a legacy 20-pin 100-mil SWD connection using the adapter board.
The MPLAB PICkit Basic provides a direct connection for new designs or a legacy 10-pin 50-mil SWD connection as well as a legacy 20-pin 100-mil SWD connection using the adapter board.
DS50003844B