3.3.5.3.1 Connecting to an AVR UPDI Target
The MPLAB PICkit Basic provides a direct connection for new designs or a legacy 10-pin 50-mil JTAG connection for the 6-pin UPDI interface using the adapter board.
The MPLAB PICkit Basic provides a direct connection for new designs or a legacy 10-pin 50-mil JTAG connection for the 6-pin UPDI interface using the adapter board.
DS50003844B