3.3.4.1.1 Connecting to a SAM/PIC32C JTAG Target
The MPLAB PICkit Basic provides a direct connection for new designs or a legacy 10-pin 50-mil JTAG connection as well as a legacy 20-pin 100-mil JTAG connection using the adapter board.
The MPLAB PICkit Basic provides a direct connection for new designs or a legacy 10-pin 50-mil JTAG connection as well as a legacy 20-pin 100-mil JTAG connection using the adapter board.
DS50003844B