2 Pin Diagrams
Note: It is recommended that the exposed
bottom pad be connected to VSS; however, it must not be the only
VSS connection to the device.
DS40002682A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.