3 Pin Allocation Tables

Table 3-1. 14/16-Pin Allocation Table
I/O

14-Pin

SOIC

TSSOP

ADCDACComparatorTimersCCP

16-Bit

PWM

CLBCLC

I2C/

SPI

EUSARTIOCInterruptBasic
RA013ANA0DAC1OUT1C1IN0+IOCA0

ICSPDAT

ICDDAT

RA112

ANA1

VREF+(ADC)

DAC1REF0+

C1IN0-

C2IN0-

IOCA1

ICSPCLK

ICDCLK

RA211ANA2DAC1OUT2T0CKI(1)IOCA2INT(1)
RA34IOCA3MCLR

VPP

RA43ANA4T1G(1)IOCA4

CLKOUT

OSC2

SOSCO

RA52ANA5

T1CKI(1)

T2IN(1)

PWM1ERS(1)

CLBIN3(1)CLCIN3(1)IOCA5

CLKIN

OSC1

SOSCI

RC010ANC0C2IN0+SCL1(1,3,4)

SCK1(1,3,4)

CK2(1,3)IOCC0
RC19ANC1

C1IN1-

C2IN1-

T4IN(1)

PWM2ERS(1)

CLBIN2(1)CLCIN2(1)SDA1(1,3,4)

SDI1(1,3,4)

RX2(1)

DT2(1,3)

IOCC1
RC28

ANC2

ADACT(1)

C1IN2-

C2IN2-

IOCC2
RC37ANC3

C1IN3-

C2IN3-

CCP2(1)

PWMIN1(1)

CLBIN0(1)CLCIN0(1)SS1(1)IOCC3
RC46ANC4

T3G(1)

CLBIN1(1)CLCIN1(1)CK1(1,3)IOCC4
RC55ANC5

T3CKI(1)

CCP1(1)

PWMIN0(1)

RX1(1)

DT1(1,3)

IOCC5
VDD1VDD
VSS14VSS
OUT(2)

ADGRDA

ADGRDB

CMP1

CMP2

TMR0

CCP1

CCP2

PWM11

PWM12

PWM21

PWM22

CLBPPSOUT0

CLBPPSOUT1

CLBPPSOUT2

CLBPPSOUT3

CLBPPSOUT4

CLBPPSOUT5

CLBPPSOUT6

CLBPPSOUT7

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

SCL1

SCK1

SDA1

SDO1

TX1

DT1

CK1

TX2

DT2

CK2

Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to any PORTx pin.
  2. All output signals shown in this row are PPS remappable.
  3. This is a bidirectional signal. For normal operation, user software must map this signal to the same pin via the PPS input and PPS output registers.
  4. These pins can be configured for I2C or SMBus logic levels via the RxyI2C registers. The SCL1/SDA1 signals may be assigned to these pins for expected operation. PPS assignments of these signals to other pins will operate; however, the logic levels will be standard TTL/ST as selected by the INLVL register.
Table 3-2. 20-Pin Allocation Table
I/O

20-Pin

PDIP

SSOP

20-Pin

VQFN

ADCDACComparatorTimersCCP

16-Bit

PWM

CLBCLC

I2C/

SPI

EUSARTIOCInterruptBasic
RA01916ANA0DAC1OUT1C1IN0+IOCA0

ICSPDAT

ICDDAT

RA11815

ANA1

VREF+(ADC)

DAC1REF0+

C1IN0-

C2IN0-

IOCA1

ICSPCLK

ICDCLK

RA21714ANA2DAC1OUT2T0CKI(1)CLBIN0(1)CLCIN0(1)IOCA2INT(1)
RA341IOCA3MCLR

VPP

RA4320ANA4T1G(1)IOCA4

CLKOUT

OSC2

SOSCO

RA5219ANA5

T1CKI(1)

T2IN(1)

PWM1ERS(1)IOCA5

CLKIN

OSC1

SOSCI

RB41310ANB4CLBIN2(1)CLCIN2(1)SDA1(1,3,4)

SDI1(1,3,4)

IOCB4
RB5129ANB5CLBIN3(1)CLCIN3(1)

RX1(1)

DT1(1,3)

IOCB5
RB6118ANB6SCL1(1,3,4)

SCK1(1,3,4)

IOCB6
RB7107ANB7CK1(1,3)IOCB7
RC01613ANC0C2IN0+CK2(1,3)IOCC0
RC11512ANC1

C1IN1-

C2IN1-

T4IN(1)

PWM2ERS(1)

RX2(1)

DT2(1,3)

IOCC1
RC21411

ANC2

ADACT(1)

C1IN2-

C2IN2-

IOCC2
RC374ANC3

C1IN3-

C2IN3-

CCP2(1)PWMIN1(1)CLBIN1(1)CLCIN1(1)IOCC3
RC463ANC4T3G(1)IOCC4
RC552ANC5T3CKI(1)CCP1(1)PWMIN0(1)IOCC5
RC685ANC6SS1(1)IOCC6
RC796ANC7IOCC7
VDD118VDD
VSS2017VSS
OUT(2)

ADGRDA

ADGRDB

CMP1

CMP2

TMR0

CCP1

CCP2

PWM11

PWM12

PWM21

PWM22

CLBPPSOUT0

CLBPPSOUT1

CLBPPSOUT2

CLBPPSOUT3

CLBPPSOUT4

CLBPPSOUT5

CLBPPSOUT6

CLBPPSOUT7

CLC1OUT

CLC2OUT

CLC3OUT

CLC4OUT

SCL1

SCK1

SDA1

SDO1

TX1

DT1

CK1

TX2

DT2

CK2

Note:
  1. This is a PPS remappable input signal. The input function may be moved from the default location shown to any PORTx pin.
  2. All output signals shown in this row are PPS remappable.
  3. This is a bidirectional signal. For normal operation, user software must map this signal to the same pin via the PPS input and PPS output registers.
  4. These pins can be configured for I2C or SMBus logic levels via the RxyI2C registers. The SCL1/SDA1 signals may be assigned to these pins for expected operation. PPS assignments of these signals to other pins will operate; however, the logic levels will be standard TTL/ST as selected by the INLVL register.