2.4 SAM9X75 cHybrid Interfaces
The fully-featured SAM9X75 cHybrid integrates multiple peripherals and interface connectors, as shown in the following figures.
| Connector | Interfaces to |
|---|---|
| J1 | USB Type-C® (USBA port and power) |
| J2 | microSD card connector |
| J4 | mikroBUS™ connector 1 |
| J5 | mikroBUS connector 2 |
| J6 | 30-pin GPIO connector |
| J15 | LVDS connector |
| J8 | MIPI connector |
| J11 | 10-pin JTAG connector |
| J14 | USB Type-C (On-Chip Debugger USB port) |