2.1 SAM9X75 cHybrid Features
| Characteristic | Specification | Featured Components |
|---|---|---|
| Processor | 243-ball TFBGA, 16x16 mm body, pitch 0.8 mm | Microchip SAM9X75D2G-I/4TB-SL3 |
| External clock |
24 MHz oscillator MEMS 32.768 kHz crystal |
ABM11AIG-24.000MHZ-4Z-T3 FC-12M 32.7680KA-A3 |
| Memory |
2 Gb DDR3L One 4 Gb NAND Flash One 64 Mb QSPI NOR Flash |
Internal memory Macronix MX30LF4G28AD-XKI Microchip SST26VF064BA-104I/MF |
| SD/MMC | One 4-bit microSD card interface | – |
| USB |
One USB Type-C® device One USB Type-C connector |
– FTDI FT4232HQ VQFN-56 |
| CAN | Through mikroBUSTM connector | MIKROE-2299 (Microchip MCP2542WFD, not included in the box) |
| Video |
One LVDS connector One MIPI display/camera connector |
– – |
| Debug port |
JTAG interface UART + JTAG interface |
10-pin connector FTDI FT4232HQ VQFN-56 On-Chip Debugger (OCD) |
| Board monitor |
One RGB (Red, Green, Blue) LED Three system push buttons Eight user LEDs Eight user push buttons |
– – – – |
| Expansion |
30-pin GPIO connector Two mikroBUS connectors |
– Hundreds of possible Click boardTM extensions featuring Microchip functions |
| Power management | Power supply unit | Microchip MCP16501TA-E/RMB |
| Board supply | USB Type-C | USBA port or On-Chip Debugger (OCD) USB connector |