2.2 Board Specifications

Table 2-2. Board Specifications
CharacteristicSpecification
IdentificationSAM9X75 cHybrid
Supply voltageUSB-powered
Operating temperature0°C to +70°C
Relative humidity0 to 90% (non-condensing)
Dimensions60 mm x 90 mm
RoHS statusRoHS 3-compliant
China RoHS statusEFUP50
REACH statusREACH-compliant