2.3 Power Sources

Two options are available to power the SAM9X75 cHybrid:
  • Power through the USB Type-C® connector on the USBA port (J1)
  • Power through the USB Type-C connector on the On-Chip Debugger (OCD) USB port (J14)
Table 2-3. Electrical Characteristics
CharacteristicSpecification
Input voltage5 VDC
Maximum input voltage (limits)5.75 VDC
Input currentUp to 500 mA when using USB
CAUTION: The SAM9X75 cHybrid runs at a 3.3V voltage level logic. The maximum voltage that the I/O pins can tolerate is 3.3V. Providing higher voltages (such as 5V) to an I/O pin could damage the board.