3.5.10 Generate Random Operation
The Generate Random operation outputs the requested amount of random data as specified in the input. When an invalid destination is defined, the command is rejected.
The Generate Random operation outputs the requested amount of random data as specified in the input. When an invalid destination is defined, the command is rejected.