3.5.13 Zeroize Operation

The Zeroize operation removes all sensitive data from the PUF module and the PUF SRAM. This disables all commands until the next power cycle. The Zeroize command can be used when a security breach is detected.

When the Zeroize operation is successful, the PUF module goes to the Zeroized state. If the operation fails, the PUF module enters the Locked state.