8.2.1 Design without U.Fl Connected Antennae
For a design without U.Fl connected antennas, the base board design must have no copper fill within the RF-Pad area (*!). All layers with less than 0.5 mm distance from top shall not be filled with copper underneath the RF-pad area.
For all other I/O pads, see the geometry of the following figure.