7.3 Module Performance Data

If not otherwise stated the measurements are done with VDD=3.3V at 25°C.

Table 7-3. Module Performance Data
SymbolParameterConditionMin.Typ.Max.Unit
IDDSupply current

MCU at TBD MHz(1)

With transceiver in RX_ON state

With transceiver in TX state

—

4

10

10

—

mA

PRFRF transmit powerU.Fl interface23.5—dBm
PemitRadiated transmit power

Using antenna ANT-24G-S21-P5FL(2)

Using antenna M07-FL(3)

—

3.5

8

8

dBm

EIRP

PSPUR_TXTransmitter spurious emissionsU.Fl connector, conducted, >2.5GHz——-50dBm
PSENSReceiver sensitivityU.Fl interface—-98—dBm
fRef_0Reference crystal deviation

T = 25°C default XTAL_TRIM setting

T = 25°C NV memory XTAL_TRIM setting

-5

-5

—

+20

+5

ppm
fRef_TReference crystal drift over temperature-40°C <TOP< +85°C-15—+15ppm
f32k_0Watch crystal deviationT = 25 +/- 5 °C —+/- 30—ppm
f32lk_TWatch crystal drift over temperature-40°C <TOP< +85°C—-0.04—ppm/Δ°C2
Note:
  1. Transceiver state TRX_OFF, FLASH deselect.
  2. For FCC band edge compliance it is required to operate Ch26 with not more than power level 13.
  3. For FCC band edge compliance it is required to operate Ch26 with not more than power level 14.