7.1 Absolute Maximum Ratings

Table 7-1. Absolute Maximum Ratings
SymbolParameterConditionMin.Typ.Max.Unit
TSTORStorage temperature——-40—+125°C
VPINPin voltage with respect to GND and VDD——GND-0.3V—VDD+0.3VV
VESDESD robustness

Modules I/O's routed to SAM R21

Human Body Model

4

——

kV

Charged Device Model

550

——

V

PRFInput RF level————+10dBm