5.6.5 Viewing Instruction Trace Data
When trace is enabled and code is run, trace data will be collected by the emulator. Once the device is halted, trace data will be decoded and displayed in the Trace window (Window>Debugging>Trace).
When trace is enabled and code is run, trace data will be collected by the emulator. Once the device is halted, trace data will be decoded and displayed in the Trace window (Window>Debugging>Trace).