5.6.1 Requirements for Instruction Trace
The following is required to use trace for PIC32M 32-bit devices:
- MPLAB X IDE and MPLAB XC32/32++ C compiler.
- PIC32 Plug-In Module (PIM) containing a device that supports trace and a trace port OR a target board with debug and trace connections to a device that supports trace.
- MPLAB ICE 4 PIC32 Trace Adapter Board and the 12-inch trace cable OR a target board with a connector to the high-speed 40-pin ribbon cable.