4.3 AVR UC3 Devices with JTAG/aWire
All Microchip AVR UC3 devices feature the JTAG interface for programming and debugging. In addition, some AVR UC3 devices feature the aWire interface with identical functionality using a single wire. Check the device data sheet for supported interfaces of that device.