The Power Debugger has five LEDs,
which indicate the status of the tool. The debug LEDs are identical in function to those on
Atmel-ICE and previous debugger hardware. For those familiar with the Atmel-ICE debugger,
the entire central section of the Power Debugger resembles
the Atmel-ICE.Figure 5-8. Debugger LEDs
Figure 5-9. VOUT LED, used to Indicate the
Status of the Target Voltage Supply
Figure 5-10. Fault LED, used to Indicate the
Status of the Analog Sampling Circuitry
Table 5-1. LEDs
LED
Function
Description
TARGET
Target Power
GREEN when target power is OK.
POWER
Main Power
RED when main-board power is OK.
STATUS
Status
Flashing GREEN when the target is running/stepping. OFF when
target is stopped.
VOUT
Target Voltage
GREEN when target output voltage is ON. Flashing when an
overcurrent is detected in the A channel.
Fault
Analog Fault
RED when a voltage or current outside recommended operating
conditions is detected on the analog pins.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.