5.4 Target Voltage Supply (VOUT)
The Power Debugger has an on-board voltage
supply capable of providing up to 100 mA in the range 1.6V to 5.5V from the
USB DEBUG connector.
Tip: The voltage supply will immediately switch off if an
overcurrent is detected on the A channel. This will protect the
target circuit if the supply is connected through the A
channel.