2.6 Device ID
Name: | DEVICEID |
Offset: | 8006h |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Reserved | Reserved | DEV[11:8] | |||||||
Access | R | R | R | R | R | R | |||
Reset | 1 | 1 | q | q | q | q |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DEV[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | q | q | q | q | q | q | q | q |
Bit 13 – Reserved
Reserved - Read as ‘1
’
Bit 12 – Reserved
Reserved - Read as ‘1
’
Bits 11:0 – DEV[11:0] Device ID
Device | Device ID |
---|---|
PIC16F13113 | 3121h |
PIC16F13114 | 3124h |
PIC16F13115 | 3127h |
PIC16F13123 | 3122h |
PIC16F13124 | 3125h |
PIC16F13125 | 3128h |
PIC16F13143 | 3123h |
PIC16F13144 | 3126h |
PIC16F13145 | 3129h |