2.4 Device Configuration Information (DCI)
The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device, which is useful for programming and bootloader applications. The data stored in this region is read-only and cannot be modified/erased. Refer to Table 2-3 for the complete DCI table addresses and description.
| Address | Name | Description | Value | Units | ||
|---|---|---|---|---|---|---|
| PIC16F131x3 | PIC16F131x4 | PIC16F131x5 | ||||
| 8200h | ERSIZ | Erase Row Size | 32 | Words | ||
| 8201h | WLSIZ | Number of write latches per row | 32 | Words | ||
| 8202h | URSIZ | Number of user erasable rows | 64 | 128 | 256 | Rows |
| 8203h | EESIZ | Data EEPROM memory size | 0 | Bytes | ||
| 8204h | PCNT | Pin Count | 8/14/20 | Pins | ||