2.4 AC Electrical Characteristics

VBIAS (VCC, VBS ) = 15V, CL = 100 pF, VSS = COM, and TA = 25°C, unless otherwise specified.
Parameter Symbol Min.Typ.Max. Unit Conditions
Turn-on Propagation DelaytON—220300nsVS = 0V, See Figure 3-2
Turn-off Propagation DelaytOFF—200280nsVS = 0V or 600V, See Figure 3-2
Turn-on Rise Timetr—100220nsVS = 0V, See Figure 3-2
Turn-off Fall Timetf—3580nsVS = 0V, See Figure 3-2
Delay MatchingtDM—030nsSee Figure 3-3