2.3 DC Electrical Characteristics

VBIAS (VCC, VBS) = 15V, VSS= COM, and TA = 25°C, unless otherwise specified.
Parameter (Note 1) Symbol Min.Typ.Max. Unit Conditions
Logic “1” Input VoltageVIH2.5——VVCC = 10 V to 20 V
Logic “0” Input Voltage (MCP14LH2106)VIL——0.8VVCC = 10 V to 20 V
Logic “0” Input Voltage (MCP14LH21064)VIL——0.6VVCC = 10 V to 20 V
High Level Output Voltage, VBIAS − VOVOH—0.050.2VIO = 2 mA
Low Level Output Voltage, VOVOL—0.020.1VIO = 2 mA
Offset Supply Leakage CurrentILK——50μAVB = VS = 600V
Quiescent VBS Supply CurrentIBSQ2075130μAVIN = 0V or 5V
Quiescent VCC Supply CurrentICCQ60120180μAVIN = 0V or 5V
Logic “1” Input Bias CurrentIIN+—520μAVIN = 5V
Logic “0” Input Bias Current (MCP14LH2106)IIN−——2μAVIN = 0V
Logic “0” Input Bias Current (MCP14LH21064)IIN−——5μAVIN = 0V
VBS Supply Undervoltage Positive Going ThresholdVBSUV+7.08.49.8V
VBS Supply Undervoltage Negative Going ThresholdVBSUV−6.47.89.0V
VCC Supply Undervoltage Positive Going ThresholdVCCUV+7.08.49.8V
VCC Supply Undervoltage Negative Going ThresholdVCCUV−6.47.89.0V
Undervoltage Lockout Hysteresis (MCP14LH2106)VUVLOH0.30.7—V
Hysteresis (MCP14LH21064)VCCUVH, VBSUVH0.30.7—V
Output High Short Circuit Pulsed CurrentIO+130290—mAVO = 0V, PW ≤ 10 μs
Output Low Short Circuit Pulsed CurrentIO−270600—mAVO = 15V, PW ≤ 10 μs
Note:
  1. For the MCP14LH2106, the VIN, VTH, and IIN parameters are referenced to COM. The VO and IO parameters are referenced to COM and are applicable to the respective output pins: HO and LO.
  2. For the MCP14LH21064, the VIN, VTH, and IIN parameters are referenced to VSS and are applicable to the two logic input pins: HIN and LIN. The VO and IO parameters are referenced to COM and are applicable to the respective output pins: HO and LO.
  3. For optimal operation, it is recommended that the input pulse (to HIN and LIN) should have an amplitude of 2.5V minimum, with a Pulse Width (PW) of at least 440 μs.