2.2 Recommended Operating Conditions
| Parameter | Symbol | Min. | Max. | Unit |
|---|---|---|---|---|
| High-Side Floating Supply Absolute Voltage | VB | VS + 10 | VS + 20 | V |
| High-Side Floating Supply Offset Voltage | VS | See Note | 600 | V |
| High-Side Floating Output Voltage | VHO | VS | VB | V |
| Low-Side and Logic Fixed Supply Voltage | VCC | 10 | 20 | V |
| Low-Side Output Voltage (MCP14LH2106) | VLO | 0 | VCC | V |
| Low-Side Output Voltage (MCP14LH21064) | VLO | COM | VCC | V |
| Logic Input Voltage (HIN and LIN) (MCP14LH2106) | VIN | 0 | 5 | V |
| Logic Input Voltage (HIN and LIN) (MCP14LH21064) | VIN | VSS | 5 | V |
| Programmable Deadtime Pin Voltage (MCP14LH21064) | VDT | VSS | VCC | V |
| Logic Gound (MCP14LH21064) | VSS | −5 | 5 | V |
| Ambient Temperature | TA | −40 | 125 | °C |
Note: Device operational to VS = −8V (typical) for VBS =
15V.