10.4.3 Modifying Existing Code Snippets
IntelliSense Code Snippets are XML files with a .snippet filename extension that can be easily modified using any XML editor, including Microchip Studio.
To modify an existing IntelliSense Code Snippet
- Use the Code Snippets Manager to locate the snippet you want to modify.
- Copy the path of the code snippet to the clipboard and click OK.
- On the File menu, click Open and click File.
- Paste the snippet path into the File location box and click OK.
- Modify the snippet.
- On the File menu, click Save. You must have write access to the file to save it.