10.3.9 Status Management
Contains the path to the log files and logging settings.
Location
Path to the log file. You can change it by clicking and browsing to the desired location.
Severity Threshold
How severe the incident must be to generate a log entry. You can choose whether you want to have an output when all operations are successful - OK level, when some unorthodox code is present - Info level, when some operations have been canceled - Cancel the setting. If you want to generate output only if the code is potentially unstable or erroneous, choose either Warning or Error setting.
Component Filter
Filter messages coming from the source code for standard or custom components in your design.
Severity Threshold
Meaning identical to the Severity threshold for your source code log generation.
Use Filter
The logging process should use a filter to separate components output from your code output.