10.3.7 Builder

ShellUtils Packages
It will list Default, Custom, and installed Shell Utility extensions.
ShellUtils Path
The ShellUtils Path will point to the corresponding utility folder based on the package selected. If you select a custom ShellUtil package, you can configure a custom Shell utility folder by clicking on the select file (...) button. If you select the default or installed shell extension package, the path will be read-only and point to the package path.
Make Configuration
Configure the path to the Make executable by clicking on the select file (...) button. By default, it points to INSTALLDIR\shellUtils\make.exe, and you can enable the parallel build of projects by checking the box.