3.4.1.1 Project Context Menu
Several build commands are available from the menu and the toolbars. There is also a context menu for the project:

| Menu Text | Shortcut | Description |
|---|---|---|
| Build |
Right click+u |
Build the selected project |
| Rebuild | Right click e |
Will clean and build the project |
| Clean | Right click n |
Clean up and erase artifacts |
| Add |
Ctrl Shift A/Shift Alt A (existing item) |
Add new files or existing files to the project |
| Set as StartUp Project |
Right click + a | Will set up to automatically open current project at start-up |
| Cut |
Ctrl X | Cut the project to paste it as a sub-project to another solution |
| Remove |
Del |
Remove the project or sub-project under the cursor |
| Rename | F2 |
Rename current project |
| Unload Project | Right click l |
Unload active project files from the IDE |
| Properties | Alt Enter |
Project properties |