8.3.2.7 Miscellaneous
Other Compiler flagsTo input other project-specific compiler flags which the user may want to include/append in the compilation step.
-vThis option specifies verbose compilation. When using this option, the name and path of the internal compiler applications will be displayed as they are executed, followed by the command-line arguments that each application passes. You might use this option to confirm that your driver options have been processed as expected or to see which internal application is issuing a warning or error.