8.3.2.3 Directories
- -I dir
Add the directory dir to the list of directories to be searched for header files. Directories named by -I are searched before the standard system include directories. Ignore the option to ensure that the default search order for system directories and the special treatment of system headers are not defeated if the directory dir is a standard system include directory.