8.3.2.5 Debugging
-g level(Debugging level)-g1It produces minimal information, enough for making back-traces in parts of the program that you don’t plan to debug, including descriptions of functions and external variables but no information about local variables and no line numbers.
-g2It is the default debugging level.
-g3It includes extra information such as all the macro definitions present in the program. Some debuggers support macro expansion when you use -g3.